1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Replacement Filter media

ACCESSORY

Replacement Filter media
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,503.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Dust-proof and drip-proof panel IP54 specifications for panel size 152mm x 152mm [5 pieces]
Clogging reduces cooling performance, so we recommend periodic replacement.

Part Number
FLM12-54 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,503.33

฿ 1,249.27

ACCESSORY 1 Piece(s) 18 Day(s)

Loading...

  1. 1

Basic Information

Type Filter Dimensions(mm) 152mm x 152mm [5 pieces] Specifications IP54

Please check the type/dimensions/specifications of the part FLM12-54 in the Replacement Filter media series.