1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

EC Fan Kit EMU SERIES

EC Fan Kit EMU SERIES
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,731.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The Axial fans offer lower power consumption by utilizing a brushless motor. A wide voltage range can be used, single-phase 100-240V (50 / 60Hz) for the corresponding and the same performance characteristics are obtained regardless of the frequency used.
∙ These fan kits include fan unit, power cord, finger guard and mounting screws.

Part Number
T-EMU1238-1-GSALE
T-EMU1238-2-GSALE
T-EMU1238M-1-GSALE
T-EMU1238M-2-GSALE
T-EMU938-1-GSALE
T-EMU938-2-GSALE
T-EMU938M-1-GSALE
T-EMU938M-2-GSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize Additional Function Alarm output format Rotational Speed
(r/min)
Maximum Air Flow
(m3/min)
Maximum Static Pressure
(Pa)
Noise Leve
(dB(A))
Weight
(kg)

฿ 2,793.33

฿ 2,320.14

WIRING ACCESSORY 1 Piece(s) 18 Day(s) 120x120None-3844210.29

฿ 2,793.33

฿ 2,320.14

WIRING ACCESSORY 1 Piece(s) 18 Day(s) 120x120None-3844220.29

฿ 3,560.00

฿ 2,957.29

ORI 1 Piece(s) 18 Day(s) 120x120Rotational drop alarm (Non-contact type)Open collector output3844210.29

฿ 3,560.00

฿ 2,957.29

WIRING ACCESSORY 1 Piece(s) 18 Day(s) 120x120Rotational drop alarm (Non-contact type)Open collector output3844220.29

฿ 2,731.67

฿ 2,268.93

ORIENTALMOTOR 1 Piece(s) Same day 92x92None-1.5904010.25

฿ 2,731.67

฿ 2,268.93

ORIX EMU SERIES 1 Piece(s) 18 Day(s) 92x92None-1.5904020.25

฿ 3,528.33

฿ 2,931.34

ORIENTALMOTOR 1 Piece(s) 18 Day(s) 92x92Rotational drop alarm (Non-contact type)Open collector output1.5904010.25

฿ 3,528.33

฿ 2,931.34

ORIENTALMOTOR 1 Piece(s) 18 Day(s) 92x92Rotational drop alarm (Non-contact type)Open collector output1.5904020.25

Loading...

  1. 1

Basic Information

Type EC fan Input Voltage Single-phase 100-240V Thickness 38mm
Type Fan Kit Output state Normal rotation: L level (internal transistor ON) / Alarm output: H level (internal transistor OFF)