(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
These DC Axial fans easily allow for changes in fan speed. They employ a PWM control method by which speed is changed with a PWM control circuit (see accessory - FSC-24 Speed Controller).
Part Number |
---|
MDV1225-24S |
MDV420-24S |
MDV515-24S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Thickness | Maximum air flow (DC input voltage) (m3/min) | Maximum static pressure (DC input voltage) (Pa) | Maximum Static Pressure (Pa) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,576.67 ฿ 2,141.21 | MOTOR FAN | 1 Piece(s) | 18 Day(s) | 120x120 | 25mm | 4.83 (PWM duty 100%) / 1.56 (PWM duty 0%) | 224 (PWM duty 100%) / 23.5 (PWM duty 0%) | 58 (PWM duty 100%) / 30 (PWM duty 0%) | 0.26 | ||
฿ 1,533.33 ฿ 1,274.35 | MOTOR FAN | 1 Piece(s) | 18 Day(s) | 40x40 | 20mm | 0.42 (PWM duty 100%) / 0.08 (PWM duty 20%) | 318 (PWM duty 100%) / 12.3 (PWM duty 20%) | 47 (PWM duty 100%) / 13 (PWM duty 20%) * | 0.035 | ||
฿ 1,565.00 ฿ 1,300.52 | MOTOR FAN | 1 Piece(s) | 18 Day(s) | [Other] 52x52 | 15mm | 0.5 (PWM duty 100%) / 0.1m (PWM duty 20%) | 91.5 (PWM duty 100%) / 3.8 (PWM duty 20%) | 38 (PWM duty 100%) / 7 (PWM duty 20%) * | 0.04 |
Loading...
Type | DC Fan | Input Voltage | DC24V | Sensor output | Pulse output |
---|---|---|---|---|---|
Representative Standard | UL / TUV | Speed Type | Variable speed | Alarm output format | Open collector output |
Output state | 2 Cycle pulses per fan rotation |
How can we improve?
How can we improve?