1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DC Axial Fan MD Series S TYPE (MDS515-24)

MOTOR FAN

DC Axial Fan MD Series S TYPE (MDS515-24)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

DC Axial Fan MD Series S TYPE
Cooling fans serve as equipment designed to lower the temperature of electronic devices and equipment.They offer a wide variety of sizes to choose from.
[Feature]
● Type : DC Fan
● Frame Size (mm.): 92x92 and 120X120
● Thickness (mm.) : 15 and 25
● Input Voltage : DC24V
● Ambient Temperature Range : -20ºC ~ 70ºC
[Application]
Cooling fans are used to cool electronic devices.

Part Number
MDS515-24 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize Thickness Representative Standard Maximum air flow (DC input voltage)
(m3/min)
Maximum static pressure (DC input voltage)
(Pa)
Maximum Static Pressure
(Pa)
Weight
(kg)

฿ 1,043.33

฿ 866.69

MOTOR FAN 1 Piece(s) 18 Day(s) [Other] 52x5215mmUL / TUV0.459320.04

Loading...

  1. 1

Basic Information

Type DC Fan Input Voltage DC24V Frame color Black

Please check the type/dimensions/specifications of the part MDS515-24 in the DC Axial Fan MD Series S TYPE series.

Products with similar specification

Part Number
MDS1225Y-24
MDS625-24
MDS825-24
MDS925-24
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSize Thickness Representative Standard Maximum air flow (DC input voltage)
(m3/min)
Maximum static pressure (DC input voltage)
(Pa)
Maximum Static Pressure
(Pa)
Weight
(kg)

฿ 1,718.33

1 Piece(s) 42 Day(s) [Other] 119x11925mmUL / TUV / CSA2.8377440.24

฿ 1,013.33

1 Piece(s) 43 Day(s) 60x6025mmUL / TUV / CSA0.5340.1280.09

฿ 1,013.33

1 Piece(s) 42 Day(s) 80x8025mmUL / TUV / CSA1.248340.11

฿ 1,105.00

1 Piece(s) 42 Day(s) 92x9225mmUL / TUV1.6760.6350.125