1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DC Axial Fan MD Series E TYPE (MDE925Y-24L)

MOTOR FAN

DC Axial Fan MD Series E TYPE (MDE925Y-24L)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Axial fans use a propeller to create a flow of air the direction of the axis of rotation. Because they create a large airflow, axial fans are optimal for a wide variety of cooling and other airflow needs.
∙ 180,000 hour life expectancy

Part Number
MDE925Y-24L SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize Thickness Maximum air flow (DC input voltage)
(m3/min)
Maximum static pressure (DC input voltage)
(Pa)
Maximum Static Pressure
(Pa)
Weight
(kg)

฿ 2,608.33

฿ 2,167.26

MOTOR FAN 1 Piece(s) 18 Day(s) 92x9225mm1.3841.6320.15

Loading...

  1. 1

Basic Information

Type DC Fan Input Voltage DC24V Representative Standard UL / TUV
Additional Function Rotation stop alarm (Non-contact type) Alarm output format Open collector output Output state When rotating: L level (internal transistor ON) / When constrained: H level (internal transistor OFF)

Please check the type/dimensions/specifications of the part MDE925Y-24L in the DC Axial Fan MD Series E TYPE series.

Products with similar specification

Part Number
MDE1238Y-24L
MDE825Y-24L
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSize Thickness Maximum air flow (DC input voltage)
(m3/min)
Maximum static pressure (DC input voltage)
(Pa)
Maximum Static Pressure
(Pa)
Weight
(kg)

฿ 4,111.67

1 Piece(s) 18 Day(s) 120x12038mm3.9117.8480.42

฿ 2,608.33

1 Piece(s) 18 Day(s) 80x8025mm1.0344310.13