(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The MD Series A Type features a built-in alarm circuit that the host controller can recognize if the fan speed drops. This is important for noticing quick drops in the cooling capacity of the fan caused by a service life of the fan or by the ingress of a foreign objects.
∙ Alarm Type
Part Number |
---|
MDA515-24L |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Thickness | Representative Standard | Maximum air flow (DC input voltage) (m3/min) | Maximum static pressure (DC input voltage) (Pa) | Maximum Static Pressure (Pa) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,043.33 ฿ 866.69 | MOTOR FAN | 1 Piece(s) | 27 Day(s) | [Other] 52x52 | 15mm | UL / TUV | 0.4 | 59 | 32 | 0.04 |
Loading...
Type | DC Fan | Input Voltage | DC24V | Additional Function | Rotation stop alarm (Non-contact type) |
---|---|---|---|---|---|
Alarm output format | Open collector output | Frame color | Black | Output state | Rotating: L level (internal transistor ON) / Constrained: H level (internal transistor OFF) |
Please check the type/dimensions/specifications of the part MDA515-24L in the DC Axial Fan MD Series A TYPE series.
Part Number |
---|
MDA1225-24L |
MDA825-24L |
MDA925-24L |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Size | Thickness | Representative Standard | Maximum air flow (DC input voltage) (m3/min) | Maximum static pressure (DC input voltage) (Pa) | Maximum Static Pressure (Pa) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,718.33 | 1 Piece(s) | 27 Day(s) | [Other] 119x119 | 25mm | UL / TUV / CSA | 2.83 | 77 | 44 | 0.24 | ||
฿ 1,013.33 | 1 Piece(s) | 52 Day(s) | 80x80 | 25mm | UL / TUV / CSA | 1.2 | 48 | 34 | 0.11 | ||
฿ 1,105.00 | 1 Piece(s) | 52 Day(s) | 92x92 | 25mm | UL / TUV | 1.67 | 60.6 | 35 | 0.125 |
How can we improve?
How can we improve?