(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
These Axial flow fans offer lower power consumption by utilizing a brushless motor. A wide voltage range can be used, single-phase 100-240V (50 / 60Hz) for the corresponding and the same performance characteristics are obtained regardless of the frequency used.
∙ Power cord required (not provided)
Part Number |
---|
EMU1238M-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Plug cord for power connection (m) | Additional Function | Alarm output format | Output state | Rotational Speed (r/min) | Maximum Air Flow (m3/min) | Maximum Static Pressure (Pa) | Noise Leve (dB(A)) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,221.67 ฿ 2,676.56 | ORIENTAL MOTOR | 1 Piece(s) | 18 Day(s) | 120x120 | 2 | Rotational drop alarm (Non-contact type) | Open collector output | Normal rotation: L level (internal transistor ON) / Alarm output: H level (internal transistor OFF) | 3250 | 3 | 84 | 42 | 0.29 |
Loading...
Type | EC fan | Input Voltage | Single-phase 100-240V | Thickness | 38mm |
---|---|---|---|---|---|
Type | Single Fan |
Please check the type/dimensions/specifications of the part EMU1238M-2 in the EC fan, EMU series series.
Part Number |
---|
EMU1238-2 |
EMU1238M |
EMU1238M-1 |
EMU938 |
EMU938-1 |
EMU938-2 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Size | Plug cord for power connection (m) | Additional Function | Alarm output format | Output state | Rotational Speed (r/min) | Maximum Air Flow (m3/min) | Maximum Static Pressure (Pa) | Noise Leve (dB(A)) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,455.00 | 1 Piece(s) | 18 Day(s) | 120x120 | 2 | None | - | Normal rotation: L level (internal transistor ON) / Alarm output: H level (internal transistor OFF) | 3250 | 3 | 84 | 42 | 0.29 | ||
฿ 2,546.67 | 1 Piece(s) | 18 Day(s) | 120x120 | - | Rotational drop alarm (Non-contact type) | - | - | 3250 | 3 | 84 | 42 | 0.29 | ||
฿ 3,221.67 | 1 Piece(s) | 18 Day(s) | 120x120 | 1 | Rotational drop alarm (Non-contact type) | Open collector output | Normal rotation: L level (internal transistor ON) / Alarm output: H level (internal transistor OFF) | 3250 | 3 | 84 | 42 | 0.29 | ||
฿ 2,178.33 | 1 Piece(s) | 18 Day(s) | 92x92 | - | None | - | - | 3850 | 1.5 | 90 | 40 | 0.25 | ||
฿ 2,455.00 | 1 Piece(s) | 18 Day(s) | 92x92 | 1 | None | - | Normal rotation: L level (internal transistor ON) / Alarm output: H level (internal transistor OFF) | 3850 | 1.5 | 90 | 40 | 0.25 | ||
฿ 2,455.00 | 1 Piece(s) | 18 Day(s) | 92x92 | 2 | None | - | Normal rotation: L level (internal transistor ON) / Alarm output: H level (internal transistor OFF) | 3850 | 1.5 | 90 | 40 | 0.25 |
How can we improve?
How can we improve?