1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
EC fan, EMU series (Part Number)

ORIENTALMOTOR

EC fan, EMU series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,178.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

These Axial flow fans offer lower power consumption by utilizing a brushless motor. A wide voltage range can be used, single-phase 100-240V (50 / 60Hz) for the corresponding and the same performance characteristics are obtained regardless of the frequency used.
∙ Power cord required (not provided)

Part Number
EMU938M-1 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize Plug cord for power connection
(m)
Additional Function Alarm output format Output state Rotational Speed
(r/min)
Maximum Air Flow
(m3/min)
Maximum Static Pressure
(Pa)
Noise Leve
(dB(A))
Weight
(kg)

฿ 3,221.67

฿ 2,676.56

ORIENTALMOTOR 1 Piece(s) 18 Day(s) 92x921Rotational drop alarm (Non-contact type)Open collector outputNormal rotation: L level (internal transistor ON) / Alarm output: H level (internal transistor OFF)38501.590400.25

Loading...

  1. 1

Basic Information

Type EC fan Input Voltage Single-phase 100-240V Thickness 38mm
Type Single Fan

Please check the type/dimensions/specifications of the part EMU938M-1 in the EC fan, EMU series series.

Products with similar specification

Part Number
EMU1238-1
EMU1238-2
EMU1238M
EMU1238M-1
EMU1238M-2
EMU938M-2
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSize Plug cord for power connection
(m)
Additional Function Alarm output format Output state Rotational Speed
(r/min)
Maximum Air Flow
(m3/min)
Maximum Static Pressure
(Pa)
Noise Leve
(dB(A))
Weight
(kg)

฿ 2,455.00

1 Piece(s) 18 Day(s) 120x1201None-Normal rotation: L level (internal transistor ON) / Alarm output: H level (internal transistor OFF)3250384420.29

฿ 2,455.00

1 Piece(s) 18 Day(s) 120x1202None-Normal rotation: L level (internal transistor ON) / Alarm output: H level (internal transistor OFF)3250384420.29

฿ 2,546.67

1 Piece(s) 18 Day(s) 120x120-Rotational drop alarm (Non-contact type)--3250384420.29

฿ 3,221.67

1 Piece(s) 18 Day(s) 120x1201Rotational drop alarm (Non-contact type)Open collector outputNormal rotation: L level (internal transistor ON) / Alarm output: H level (internal transistor OFF)3250384420.29

฿ 3,221.67

1 Piece(s) 18 Day(s) 120x1202Rotational drop alarm (Non-contact type)Open collector outputNormal rotation: L level (internal transistor ON) / Alarm output: H level (internal transistor OFF)3250384420.29

฿ 3,221.67

1 Piece(s) 18 Day(s) 92x922Rotational drop alarm (Non-contact type)Open collector outputNormal rotation: L level (internal transistor ON) / Alarm output: H level (internal transistor OFF)38501.590400.25