(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EMR1865-A |
EMR1865-C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Input Voltage |
---|---|---|---|---|---|---|
฿ 13,501.67 ฿ 11,217.19 | ORIENTAL MOTOR | 1 Piece(s) | 18 Day(s) | [Other] Single-phase 100-120V | ||
฿ 13,501.67 ฿ 11,217.19 | ORIENTAL MOTOR | 1 Piece(s) | 18 Day(s) | [Other] Single-phase 200-240V / Three-phase 200-240V |
Loading...
Type | EC fan | Size | 180x180 | Thickness | 65mm |
---|---|---|---|---|---|
Speed Type | Variable Flow | Additional Function | Alarm | Alarm output format | Photo MOS relay output |
Output state | Normal rotation: Output ON / Alarm output: Output OFF | Product Type | Single fan | Rotational Speed(r/min) | rated operation:9.0m3/min / Variable speed operation:1~10m3/min ※1 |
Maximum Air Flow(m3/min) | rated operation: 154Pa / Variable speed operation: 3~200Pa ※1 | Maximum Static Pressure(Pa) | rated operation: 55dB(A) / Variable speed operation: 28~64dB(A) ※1 | Weight(kg) | 1.3 |
How can we improve?
How can we improve?