1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

New! Pro-face HMI STM 6000 Series (Part Number)

New! Pro-face HMI STM 6000 Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 14,050.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The STM6000 series, in a complement of the ST6000 range, brings a new level of visualization to the Basic HMI market, which no other basic product has accomplished. We have achieved a superior quality display that improves operability and is unmatched by any other basic product. The product can also be installed easily as no tools are necessary and very fast with the unique push-button mounting system through a φ22 mm circular hole. Optimize operations and machine information.

Part Number
PFXSTM6B00DSALE
PFXSTM6B00DIOTSALE
PFXSTM6200WADSALE
PFXSTM6200WADESALE
PFXSTM6400WADSALE
PFXSTM6400WADESALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMonitor screen size
(Inch)
Monitor screen Dimension height
(mm)
Dimension width
(mm)
Touch panel system Touch panel screen resolution Application memory Display Type  Display Colors  Ethernet Brightness adjustment

฿ 33,561.43

฿ 27,637.84

BASIC HMI GATEWAY STM6000 1 Piece(s) 60 Day(s) --108.23145.6-------

฿ 18,215.71

฿ 15,000.64

EDGE BOX HMI STM6000 1 Piece(s) 60 Day(s) --108.23145.6-------

฿ 22,650.00

฿ 18,652.28

4W BASIC MODULAR HMI 1 Piece(s) 2 Day(s) 4.3TFT--Resistive film (analog, single touch)1,024 x 1,024128MBTFT Color LCD16 million colorsIEEE802.3i/IEEE802.3u, 10BASE-T/100BASE-TX, Connector: Modular jack (RJ-45) x 216 levels (Adjusted with touch panel or software)

฿ 14,050.00

฿ 11,570.18

4.3 W BASIC MODULAR HMI PROEX 1 Piece(s) 60 Day(s) 4.3TFT--Resistive film (analog, single touch)1,024 x 1,024128MBTFT Color LCD16 million colorsIEEE802.3i/IEEE802.3u, 10BASE-T/100BASE-TX, Connector: Modular jack (RJ-45) x 216 levels (Adjusted with touch panel or software)

฿ 32,600.00

฿ 26,846.10

7W BASIC MODULAR HMI 1 Piece(s) 2 Day(s) 7TFT--Resistive film (analog, single touch)1,024 x 1,024128MBTFT Color LCD16 million colorsIEEE802.3i/IEEE802.3u, 10BASE-T/100BASE-TX, Connector: Modular jack (RJ-45) x 216 levels (Adjusted with touch panel or software)

฿ 19,650.00

฿ 16,181.78

7 W BASIC MODULAR HMI PROEX 1 Piece(s) 2 Day(s) 7TFT--Resistive film (analog, single touch)1,024 x 1,024128MBTFT Color LCD16 million colorsIEEE802.3i/IEEE802.3u, 10BASE-T/100BASE-TX, Connector: Modular jack (RJ-45) x 216 levels (Adjusted with touch panel or software)

Loading...

  1. 1

Basic Information

Input Voltage DC24V