(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
S shape
It is a type that is attached to the panel door side.
The circuit breaker cannot be operated ON/OFF when the door is open.
There is a locking mechanism that allows the door to be opened only when the circuit breaker is off.
It is equipped with an operation lock mechanism that can be locked with a padlock in the ON or OFF position.
The handle is long and easy to operate.
Protection class (IEC60529):IP5X
The image may differ in appearance from the actual product
Standard | General products | Number of circuit breaker poles (P) | 2 ~ 4 | General use / Emergency stop | General use |
---|---|---|---|---|---|
Type of operation (shape) | S |
Please check the type/dimensions/specifications of the part S-05SV in the Operation Handle for No-Fuse Circuit Breaker and Earth Leakage Circuit Breaker series.
How can we improve?
How can we improve?