1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plug-In Option For A700 Series Inverter

PLUG-IN OPTION

Plug-In Option For A700 Series Inverter
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,857.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Plug-in option: 120VAC control input, one relay output

Part Number
FR-A7AC SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,857.00

฿ 978.08

PLUG-IN OPTION 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Cable length(m) max.30 Contact capacity 230VAC.......... 0.3A
30VDC............ 0.3A
Feature Plug-in Option
Function 120VAC (90 to 132VAC) contact input (eight terminals are provided)
One changeover contact output (two relays are provided)

Please check the type/dimensions/specifications of the part FR-A7AC in the Plug-In Option For A700 Series Inverter series.