1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

B Series Adhesive Rubber Feet, Molded Type【10 Pieces Per Package】

CONTROL CONSOLE ACCESSORIES

B Series Adhesive Rubber Feet, Molded Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 72.78/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Low-cost rubber feet with adhesive tape.

Part Number
B15-5 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 72.78

฿ 47.69

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

10 Pieces Per Package

Same day 10

Loading...

  1. 1

Basic Information

Color/Surface treatment Black / White gray H(mm) 3 / 7 / 5.1 Material Natural rubber / Silicone (UL94V-0)
B(mm) 5 / 10.2 / 14.8 A(mm) 21 / 16 / 15.4

Please check the type/dimensions/specifications of the part B15-5 in the B Series Adhesive Rubber Feet, Molded Type series.