(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is a dedicated power cable that connects the Mitsubishi general-purpose AC servo MR-J4 / J3 / JN series servo amplifier and servo motor.
Part Number |
---|
SC-PWC4CBL4M-L |
SC-PWC4CBL4M-ML |
SC-PWC5CBL4M-ML |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Structure | Wire thickness | Cable outer diameter (mm) | Applicable motor |
---|---|---|---|---|---|---|---|---|---|
฿ 6,951.00 ฿ 3,658.31 | MR-J3 POWER CABLE | 1 Piece(s) | Same day | AWG14×4C | Standard | ⌀12.2 | MR-PWCNS4 | ||
฿ 6,546.00 ฿ 3,445.16 | MR-J3 POWER CABLE | 1 Piece(s) | Same day | AWG16×4C | Thin | ⌀9.9 | MR-PWCNS4 | ||
฿ 8,391.00 ฿ 4,417.02 | MR-J3 POWER CABLE | 1 Piece(s) | Same day | AWG14×4C | Thin | ⌀12.2 | MR-PWCNS5 |
Loading...
Bending life | Standard (For fixed part) | Operating temperature range(℃) | -10~+60 (without condensation) | Minimum radius bend(mm) | 6 times the overall diameter |
---|---|---|---|---|---|
Flame retardant | UL1581 VW-1 | IP rating | IP67 | Application | Power supply cable for direct connection / Amplifier side power supply cable for relay connection |
Length(m) | 4 |
How can we improve?
How can we improve?