(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Bending life | High twisting life product | Cable outer diameter(mm) | ⌀8.9 | IP rating | IP20 |
---|---|---|---|---|---|
Connection type | Junction type | Connector type | Straight | Applicable motor | HG-KR/MR Series; HF-KN/KP/MP Series |
Length(m) | 100 |
Please check the type/dimensions/specifications of the part SC-EK4CBL100M-H in the Encoder Cable (High Twisting Life Product) series.
How can we improve?
How can we improve?