(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The junction terminal block helps signal transmissions between a programmable controller and devices such as sensors in connection methods suitable for applications.
Merit 1: Mitsubishi Electric micro programmable controller iQ-F/F series connector-type 16-point input signals (24VDC inputs) and 16-point output signals (transistor outputs) are converted into 32-point terminal block inputs and outputs.
Merit 2: Cross-head screws of terminals are spring-up screws, making round solderless terminal installation easy.
Merit 3: The module can be installed using a DIN rail or screws.
Rated Input Voltage(V) | DC 24 | Features | Time and wire saving devices | Number Of Inputs(Point) | 8 |
---|---|---|---|---|---|
Number of Outputs(Point) | 8 | Terminal shape | Screw | Compatible Device | MELSEC iQ-R / MELSEC iQ-F / MELSEC-Q / MELSEC-F / MELSEC-L |
Connection type | Terminal block |
Please check the type/dimensions/specifications of the part FA-FXTB16X16Y in the Terminal Block, 16-Point Input/16-Point Output Mixed (32 Points/2 Commons (16 Points/Common)) series.
How can we improve?
How can we improve?