(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The DC power supply unit FX2N-20PSU is available as the following applications.
• Power supply of 24V DC power type PLC
• Power supply of special extension block of PLC
• Power supply of sensor connected to input of PLC
• Power supply of DC load connected to output of PLC
• Power supply of display unit such as graphic operation terminal (GOT)
Rated Input Voltage | AC100 to 240V | Output Voltage/Current | DC24V ± 10%/2A (maximum), 0.2A (minimum) | Operating Temperature(°C) | 0 to 55 |
---|---|---|---|---|---|
Storage Temperature(°C) | -20 to 70 | Operating Humidity | 35 to 85% Relative Humidity, No condensation | Storage Humidity | 35 to 90% Relative Humidity, No condensation |
Allowable input voltage range | AC85 to 264V | Input frequency(Hz) | 50/60 | Input fuse rating | 250V 3.15A (built in) Time-lag Fuse |
Input rush current | 60A/200V AC maximum | Output ripple noise | 500mVp-p or less | Output holding time | 10ms/100V AC |
Note | Serial/parallel operation with other power supply units is not allowed. |
Please check the type/dimensions/specifications of the part FX2N-20PSU in the FX2N-20PSU DC Power Supply Unit series.
How can we improve?
How can we improve?