1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Connection Cable For MELSEC Positive Common Input/Sink Output (FCN 40P Connector And Two MIL 20P Connectors, Branching On MIL 20P Connector Side)

PLCOPTIONUNIT

Connection Cable For MELSEC Positive Common Input/Sink Output (FCN 40P Connector And Two MIL 20P Connectors, Branching On MIL 20P Connector Side)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,385.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A round 40-core cable is pulled out from a MELSEC series FCN 40P connector type I/O module. The other cable end branches into two MIL 20P connectors, each of which is connected to a MELSEC-dedicated 16-point terminal block.
Merit 1: Pulling the cable vertically prevents poor contact, disconnection, or other faults caused by the tension at the upper end of the core wire of the cable from the FCN 40P connector.
Merit 2: This cable cannot be used for a general-purpose 20-point junction terminal block.

Part Number
FA-CBL50FM2V SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,385.00

฿ 1,781.86

PLCOPTIONUNIT 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Type Connection cable Length(m) 5 Usage Time and wire saving devices
Connection device series Programmable controller MELSEC iQ-R / MELSEC iQ-F / MELSEC-Q / MELSEC-F / MELSEC-L

Please check the type/dimensions/specifications of the part FA-CBL50FM2V in the Connection Cable For MELSEC Positive Common Input/Sink Output (FCN 40P Connector And Two MIL 20P Connectors, Branching On MIL 20P Connector Side) series.