1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Connection Cable For Analog I/O Module

PLC CABLE

Connection Cable For Analog I/O Module
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 8,779.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

PLC Connection cable; Q66AD-DG/R60AD6-DG to FA1-TBS40ADDG/FA-LTB40ADDG; 3m
Standard Material
Logistic Class: C

Part Number
FA-CBL30Q66ADDG SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 8,779.00

฿ 4,620.39

PLC CABLE 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Product type For Analog IO Modules Type Connection cable Length(m) 3
Usage Wire-saving and man-hour-saving equipment Connection device series MELSEC-Q Product overview Series: FA Related Products (MEEFAN)

Please check the type/dimensions/specifications of the part FA-CBL30Q66ADDG in the Connection Cable For Analog I/O Module series.