1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plug-In Option (SSI Communication) For FR-A800 Series Inverter

PLUG-INOPTION

Plug-In Option (SSI Communication) For FR-A800 Series Inverter
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 7,532.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Features
Compatible with the EnDat 2.1/2.2 interface of the HEIDENHAIN encoder
• Absolute position data of the motor shaft can be obtained from the encoder, enabling operations such as position control operation based on the absolute positions:
Position control
Simple position control operation can be performed by using point tables based on the absolute position.
Vector control
Full-scale vector control operation of a motor with an encoder can be performed.
Orientation control
The inverter can adjust the stop position (Orientation control) using an encoder attached to a place such as the main shaft of the machine.
Encoder feedback control
The inverter output frequency is controlled so that the motor speed is constant to the load variation by detecting the motor speed with the encoder to perform feedback to the inverter

Part Number
FR-A8APS SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 7,532.00

฿ 3,964.09

PLUG-INOPTION 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Width (W)(mm) 50 Height (H)(mm) 57.8 Depth (D)(mm) 31.3
Weight(kg) 0.024 Feature CE Compliant

Please check the type/dimensions/specifications of the part FR-A8APS in the Plug-In Option (SSI Communication) For FR-A800 Series Inverter series.