1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DC Propeller Fan, S Type, MD Series

FAN STANDARD TYPE

DC Propeller Fan, S Type, MD Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,013.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

 
Part Number
MDS420-24 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,013.33

฿ 841.47

FAN STANDARD TYPE 1 Piece(s) 18 Day(s)

Loading...

  1. 1

Basic Information

Type DC Fan Input Voltage DC24V Type Fan standard type
Protection Grade IP00 Fan Frame Size(mm) 40 RoHS Compliant Yes
Product Type Propeller fan Weight(kg) 0.035

Please check the type/dimensions/specifications of the part MDS420-24 in the DC Propeller Fan, S Type, MD Series series.