(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
DC Propeller Fan, A Type, MD Series
Cooling fans serve as equipment designed to lower the temperature of electronic devices and equipment.They offer a wide variety of sizes to choose from.
[Feature]
● Type : DC Fan
● Frame Size (mm.) : 40, 60, 120 and 140.
● A Type features a built-in alarm circuit that the host controller can recognize if the fan speed drops
● Ambient Temperature Range [˚C] : -20 to +70
[Application]
Cooling fans are used to cool electronic devices.
Part Number |
---|
MDA1238-24L |
MDA1451-24L |
MDA420-24L |
MDA625-24 |
MDA625-24L |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Fan Frame Size (mm) | Driver Type | Weight (kg) |
---|---|---|---|---|---|---|---|---|
฿ 1,810.00 ฿ 1,503.93 | FAN WITH ALARM | 1 Piece(s) | 18 Day(s) | 120 | Stall alarm type | 0.33 | ||
฿ 2,945.00 ฿ 2,447.00 | FAN WITH ALARM | 1 Piece(s) | 18 Day(s) | 140 | Stall alarm type | 0.65 | ||
฿ 1,013.33 ฿ 841.47 | FAN WITH ALARM | 1 Piece(s) | 18 Day(s) | 40 | Stall alarm type | 0.035 | ||
฿ 1,473.33 ฿ 1,224.04 | ORIENTALMOTOR | 1 Piece(s) | 18 Day(s) | 60 | Low-speed alarm type | 0.1 | ||
฿ 1,013.33 ฿ 841.47 | FAN WITH ALARM | 1 Piece(s) | 43 Day(s) | 60 | Stall alarm type | 0.09 |
Loading...
Type | DC Fan | Input Voltage | DC24V | Type | Fan with alarm |
---|---|---|---|---|---|
Protection Grade | IP00 | Cable Length(m) | 0.5 | RoHS Compliant | Yes |
Product Type | Propeller fan |
How can we improve?
How can we improve?