(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
AC Propeller Fan, Moisture Proof, MU Series
Cooling fans serve as equipment designed to lower the temperature of electronic devices and equipment.They offer a wide variety of sizes to choose from.
[Feature]
● Type : AC Fan
● Frame Size (mm.) : 80, 90, 100, 120 and 140.
● Properties : Moisture Proof
● Power Supply Voltage : Single-phase 100 V Single-phase 200 V
[Application]
Cooling fans are used to cool electronic devices.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Input Voltage | Fan Frame Size (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|---|
฿ 1,350.00 ฿ 1,121.45 | ORIENTAL MOTOR | 1 Piece(s) | 27 Day(s) | Single-phase 100 V | 100 | 0.3 | ||
฿ 1,350.00 ฿ 1,121.45 | FAN STANDARD TYPE | 1 Piece(s) | 27 Day(s) | Single-phase 100 V | 100 | 0.34 | ||
฿ 1,441.67 ฿ 1,197.88 | FAN STANDARD TYPE | 1 Piece(s) | 27 Day(s) | Single-phase 100 V | 100 | 0.37 | ||
฿ 1,381.67 ฿ 1,147.48 | ORIENTAL MOTOR | 1 Piece(s) | 27 Day(s) | Single-phase 200 V | 100 | 0.3 | ||
฿ 1,381.67 ฿ 1,147.48 | FAN STANDARD TYPE | 1 Piece(s) | 27 Day(s) | Single-phase 200 V | 100 | 0.34 | ||
฿ 1,473.33 ฿ 1,224.04 | FAN STANDARD TYPE | 1 Piece(s) | 27 Day(s) | Single-phase 200 V | 100 | 0.37 | ||
฿ 1,350.00 ฿ 1,121.45 | ORIENTAL MOTOR | 1 Piece(s) | 27 Day(s) | Single-phase 100 V | 120 | 0.31 | ||
฿ 1,350.00 ฿ 1,121.45 | FAN STANDARD TYPE | 1 Piece(s) | 27 Day(s) | Single-phase 100 V | 120 | 0.35 | ||
฿ 1,441.67 ฿ 1,197.88 | FAN STANDARD TYPE | 1 Piece(s) | 27 Day(s) | Single-phase 100 V | 120 | 0.38 | ||
฿ 1,381.67 ฿ 1,147.48 | ORIENTAL MOTOR | 1 Piece(s) | 27 Day(s) | Single-phase 200 V | 120 | 0.31 | ||
฿ 1,381.67 ฿ 1,147.48 | FAN STANDARD TYPE | 1 Piece(s) | 27 Day(s) | Single-phase 200 V | 120 | 0.35 | ||
฿ 1,473.33 ฿ 1,224.04 | FAN STANDARD TYPE | 1 Piece(s) | 27 Day(s) | Single-phase 200 V | 120 | 0.38 | ||
฿ 1,350.00 ฿ 1,121.45 | ORIENTAL MOTOR | 1 Piece(s) | 27 Day(s) | Single-phase 100 V | 120 | 0.53 | ||
฿ 1,350.00 ฿ 1,121.45 | FAN STANDARD TYPE | 1 Piece(s) | 27 Day(s) | Single-phase 100 V | 120 | 0.57 | ||
฿ 1,441.67 ฿ 1,197.88 | FAN STANDARD TYPE | 1 Piece(s) | 27 Day(s) | Single-phase 100 V | 120 | 0.6 | ||
฿ 1,381.67 ฿ 1,147.48 | ORIENTAL MOTOR | 1 Piece(s) | 27 Day(s) | Single-phase 200 V | 120 | 0.53 | ||
฿ 1,381.67 ฿ 1,147.48 | FAN STANDARD TYPE | 1 Piece(s) | 27 Day(s) | Single-phase 200 V | 120 | 0.57 | ||
฿ 1,473.33 ฿ 1,224.04 | FAN STANDARD TYPE | 1 Piece(s) | 27 Day(s) | Single-phase 200 V | 120 | 0.6 | ||
฿ 1,626.67 ฿ 1,350.95 | ORIENTAL MOTOR | 1 Piece(s) | 27 Day(s) | Single-phase 100 V | 140 | 0.4 | ||
฿ 1,565.00 ฿ 1,300.52 | FAN STANDARD TYPE | 1 Piece(s) | 27 Day(s) | Single-phase 100 V | 140 | 0.44 | ||
฿ 1,658.33 ฿ 1,377.08 | FAN STANDARD TYPE | 1 Piece(s) | 27 Day(s) | Single-phase 100 V | 140 | 0.47 | ||
฿ 1,658.33 ฿ 1,377.08 | ORIENTAL MOTOR | 1 Piece(s) | 27 Day(s) | Single-phase 200 V | 140 | 0.4 | ||
฿ 1,626.67 ฿ 1,350.95 | FAN STANDARD TYPE | 1 Piece(s) | 27 Day(s) | Single-phase 200 V | 140 | 0.44 | ||
฿ 1,718.33 ฿ 1,427.42 | FAN STANDARD TYPE | 1 Piece(s) | 27 Day(s) | Single-phase 200 V | 140 | 0.47 | ||
฿ 1,350.00 ฿ 1,121.45 | ORIENTAL MOTOR | 1 Piece(s) | 27 Day(s) | Single-phase 100 V | 80 | 0.25 | ||
฿ 1,381.67 ฿ 1,147.48 | ORIENTAL MOTOR | 1 Piece(s) | 27 Day(s) | Single-phase 200 V | 80 | 0.25 | ||
฿ 1,350.00 ฿ 1,121.45 | ORIENTAL MOTOR | 1 Piece(s) | 27 Day(s) | Single-phase 100 V | 90 | 0.27 | ||
฿ 1,350.00 ฿ 1,121.45 | FAN STANDARD TYPE | 1 Piece(s) | 27 Day(s) | Single-phase 100 V | 90 | 0.31 | ||
฿ 1,441.67 ฿ 1,197.88 | FAN STANDARD TYPE | 1 Piece(s) | 27 Day(s) | Single-phase 100 V | 90 | 0.34 | ||
฿ 1,381.67 ฿ 1,147.48 | ORIENTAL MOTOR | 1 Piece(s) | 27 Day(s) | Single-phase 200 V | 90 | 0.27 | ||
฿ 1,381.67 ฿ 1,147.48 | FAN STANDARD TYPE | 1 Piece(s) | 27 Day(s) | Single-phase 200 V | 90 | 0.31 | ||
฿ 1,473.33 ฿ 1,224.04 | FAN STANDARD TYPE | 1 Piece(s) | 27 Day(s) | Single-phase 200 V | 90 | 0.34 | ||
฿ 1,901.67 ฿ 1,580.48 | ORIENTAL MOTOR | 1 Piece(s) | 27 Day(s) | Single-phase 100 V | 100 | 0.4 | ||
฿ 1,933.33 ฿ 1,605.63 | ORIENTAL MOTOR | 1 Piece(s) | 27 Day(s) | Single-phase 200 V | 100 | 0.4 | ||
฿ 1,901.67 ฿ 1,580.48 | ORIENTAL MOTOR | 1 Piece(s) | 27 Day(s) | Single-phase 100 V | 120 | 0.42 | ||
฿ 1,901.67 ฿ 1,580.48 | ORIENTAL MOTOR | 1 Piece(s) | 27 Day(s) | Single-phase 100 V | 120 | 0.64 | ||
฿ 1,963.33 ฿ 1,631.72 | ORIENTAL MOTOR | 1 Piece(s) | 27 Day(s) | Single-phase 200 V | 120 | 0.64 | ||
฿ 2,208.33 ฿ 1,835.12 | ORIENTAL MOTOR | 1 Piece(s) | 27 Day(s) | Single-phase 100 V | 140 | 0.53 | ||
฿ 2,270.00 ฿ 1,886.37 | ORIENTAL MOTOR | 1 Piece(s) | 27 Day(s) | Single-phase 200 V | 140 | 0.53 | ||
฿ 1,565.00 ฿ 1,300.52 | ORIENTAL MOTOR | 1 Piece(s) | 27 Day(s) | Single-phase 100 V | 80 | 0.3 | ||
฿ 1,626.67 ฿ 1,350.95 | ORIENTAL MOTOR | 1 Piece(s) | 27 Day(s) | Single-phase 200 V | 80 | 0.3 | ||
฿ 1,871.67 ฿ 1,555.17 | ORIENTAL MOTOR | 1 Piece(s) | 27 Day(s) | Single-phase 100 V | 90 | 0.35 | ||
฿ 1,901.67 ฿ 1,580.48 | ORIENTAL MOTOR | 1 Piece(s) | 27 Day(s) | Single-phase 200 V | 90 | 0.35 |
Loading...
Type | AC fan | Properties | Moisture Proof | Type | Fan standard type |
---|---|---|---|---|---|
Protection Grade | IP00 | RoHS Compliant | Yes | Product Type | Propeller fan |
How can we improve?
How can we improve?