1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

AC Centrifugal Blower, Standard Type, MB Series

AC Centrifugal Blower, Standard Type, MB Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,286.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

 
Part Number
MBS10-EC
MBS10-ES
MBS10-JA
MBS10-JC
MBS10-JS
MBS10-UA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInput Voltage

฿ 5,453.33

FAN STANDARD TYPE 1 Piece(s) 23 Day(s) [Other] Single-phase 220/230

฿ 5,453.33

FAN STANDARD TYPE 1 Piece(s) 23 Day(s) [Other] Three-phase 200/230

฿ 5,286.67

FAN STANDARD TYPE 1 Piece(s) 23 Day(s) Single-phase 100 V

฿ 5,453.33

FAN STANDARD TYPE 1 Piece(s) 23 Day(s) Single-phase 200 V

฿ 5,453.33

FAN STANDARD TYPE 1 Piece(s) 23 Day(s) [Other] Three-phase 200 V

฿ 5,286.67

FAN STANDARD TYPE 1 Piece(s) 23 Day(s) [Other] Single-phase 110/115

Loading...

  1. 1

Basic Information

Type Blower Type Fan standard type Protection Grade IP00
Impeller Diameter(mm) 100 Cable Length(m) 100 RoHS Compliant Yes
Product Type Centrifugal blower Weight(kg) 2.1