1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stainless Finger Guard, Propeller Type (AC)

ACCESSORY

Stainless Finger Guard, Propeller Type (AC)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 615.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・A finger guard that is attached to the blower outlet
・Prevents fingers and objects from entering the discharge port
[Materials]
・Materials: Stainless steel
・Surfacetreatment: Lectropolished

Part Number
FGB10ES SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 615.00

฿ 510.33

ACCESSORY 1 Piece(s) 18 Day(s)

Loading...

  1. 1

Basic Information

Material / surface treatment Stainless Specifications IP2X RoHS Compliant Yes
Weight(kg) 0.013

Please check the type/dimensions/specifications of the part FGB10ES in the Stainless Finger Guard, Propeller Type (AC) series.