(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Finger guards prevent fingers or foreign objects from entering the fan.
·Finger guards are mounted to the fan frame using bolts.
RoHS Compliant | Yes |
---|
Please check the type/dimensions/specifications of the part FG8S in the Stainless Finger Guard series.
Part Number |
---|
FG14S |
FG16S |
FG18S |
FG20S |
FG9S |
FGB12ES |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Material / surface treatment | Specifications | Fan Frame Size (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|---|
฿ 368.33 | 1 Piece(s) | 27 Day(s) | Stainless | - | 140 | 0.064 | ||
฿ 553.33 | 1 Piece(s) | Same day | Stainless | IP2X | 160 | 0.073 | ||
฿ 828.33 | 1 Piece(s) | Same day | Stainless | IP2X | 180 | 0.092 | ||
฿ 1,073.33 | 1 Piece(s) | 27 Day(s) | Stainless | IP2X | 200 | 0.103 | ||
฿ 306.67 | 1 Piece(s) | Same day | Stainless | - | 90 | 0.027 | ||
฿ 645.00 | 1 Piece(s) | 27 Day(s) | Stainless | - | - | 0.02 |
How can we improve?
How can we improve?