(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
"Flexibility
• Electronic trip units (ETU) with outstanding features
• Only two frame sizes cover a broad range of applications from 400 A to 4000 A, with a breaking capacity up to 66 kA up to 690 V, 3- or 4-pole version, fixed-mounted, withdrawable version
• Modbus RTU communication• Metering with internal voltage tap
• All components can be combined in a modular way
Ease of use
• User friendliness in planning, configuration, installation andoperation
• Wide range of accessories for both frame sizes can be easilyretrofitted
• Displays for all electronic trip units (ETU)
Safety and reliability
• International and standardized processes ensure highestproduct quality
• Conforms to international standards and approvals"
Product Code | Frame size | Poles | Rated current | Breaking capacity | Short-time with stand current | Version | Connection | Operation |
3WT8060-5AA00-0AA2 | Size 1 | 3 | 630 | 55 | 50kA at 0.5 sec | Fix_mounted version | Horizontal main connection | Manual operation mechanisem |
3WT8080-5AA00-0AA2 | Size 1 | 3 | 800 | 55 | 50kA at 0.5 sec | Fix_mounted version | Horizontal main connection | Manual operation mechanisem |
3WT8100-5AA00-0AA2 | Size 1 | 3 | 1000 | 55 | 50kA at 0.5 sec | Fix_mounted version | Horizontal main connection | Manual operation mechanisem |
3WT8120-5AA00-0AA2 | Size 1 | 3 | 1250 | 55 | 50kA at 0.5 sec | Fix_mounted version | Horizontal main connection | Manual operation mechanisem |
3WT8061-5AA00-0AA2 | Size 1 | 3 | 630 | 66 | 50kA at 1.0 sec | Fix_mounted version | Horizontal main connection | Manual operation mechanisem |
3WT8081-5AA00-0AA2 | Size 1 | 3 | 800 | 66 | 50kA at 1.0 sec | Fix_mounted version | Horizontal main connection | Manual operation mechanisem |
3WT8101-5AA00-0AA2 | Size 1 | 3 | 1000 | 66 | 50kA at 1.0 sec | Fix_mounted version | Horizontal main connection | Manual operation mechanisem |
3WT8121-5AA00-0AA2 | Size 1 | 3 | 1250 | 66 | 50kA at 1.0 sec | Fix_mounted version | Horizontal main connection | Manual operation mechanisem |
3WT8161-5AA00-0AA2 | Size 1 | 3 | 1600 | 66 | 50kA at 1.0 sec | Fix_mounted version | Horizontal main connection | Manual operation mechanisem |
3WT8202-5AA00-0AA2 | Size 2 | 3 | 2000 | 66 | 66kA at 1.0 sec | Fix_mounted version | Horizontal main connection | Manual operation mechanisem |
3WT8252-5AA00-0AA2 | Size 2 | 3 | 2500 | 66 | 66kA at 1.0 sec | Fix_mounted version | Horizontal main connection | Manual operation mechanisem |
3WT8322-5AA00-0AA2 | Size 2 | 3 | 3200 | 66 | 66kA at 1.0 sec | Fix_mounted version | Horizontal main connection | Manual operation mechanisem |
3WT8402-5AA01-0AA2 | Size 2 | 3 | 4000 | 66 | 66kA at 1.0 sec | Fix_mounted version | Vertical main connection | Manual operation mechanisem |
3WT8060-6AA00-0AA2 | Size 1 | 3 | 630 | 55 | 50kA at 0.5 sec | Fix_mounted version | Horizontal main connection | Manual operation mechanisem |
3WT8080-6AA00-0AA2 | Size 1 | 3 | 800 | 55 | 50kA at 0.5 sec | Fix_mounted version | Horizontal main connection | Manual operation mechanisem |
3WT8100-6AA00-0AA2 | Size 1 | 3 | 1000 | 55 | 50kA at 0.5 sec | Fix_mounted version | Horizontal main connection | Manual operation mechanisem |
3WT8120-6AA00-0AA2 | Size 1 | 3 | 1250 | 55 | 50kA at 0.5 sec | Fix_mounted version | Horizontal main connection | Manual operation mechanisem |
3WT8061-6AA00-0AA2 | Size 1 | 3 | 630 | 66 | 50kA at 1.0 sec | Fix_mounted version | Horizontal main connection | Manual operation mechanisem |
3WT8081-6AA00-0AA2 | Size 1 | 3 | 800 | 66 | 50kA at 1.0 sec | Fix_mounted version | Horizontal main connection | Manual operation mechanisem |
3WT8101-6AA00-0AA2 | Size 1 | 3 | 1000 | 66 | 50kA at 1.0 sec | Fix_mounted version | Horizontal main connection | Manual operation mechanisem |
3WT8121-6AA00-0AA2 | Size 1 | 3 | 1250 | 66 | 50kA at 1.0 sec | Fix_mounted version | Horizontal main connection | Manual operation mechanisem |
3WT8161-6AA00-0AA2 | Size 1 | 3 | 1600 | 66 | 50kA at 1.0 sec | Fix_mounted version | Horizontal main connection | Manual operation mechanisem |
3WT8202-6AA00-0AA2 | Size 2 | 3 | 2000 | 66 | 66kA at 1.0 sec | Fix_mounted version | Horizontal main connection | Manual operation mechanisem |
3WT8252-6AA00-0AA2 | Size 2 | 3 | 2500 | 66 | 66kA at 1.0 sec | Fix_mounted version | Horizontal main connection | Manual operation mechanisem |
3WT8322-6AA00-0AA2 | Size 2 | 3 | 3200 | 66 | 66kA at 1.0 sec | Fix_mounted version | Horizontal main connection | Manual operation mechanisem |
3WT8402-6AA01-0AA2 | Size 2 | 3 | 4000 | 66 | 66kA at 1.0 sec | Fix_mounted version | Vertical main connection | Manual operation mechanisem |
3WT8060-5AA04-5AA2 | Size 1 | 3 | 630 | 55 | 50kA at 0.5 sec | Withdrawable version | Horizontal main connection | Manual operation mechanisem |
3WT8080-5AA04-5AA2 | Size 1 | 3 | 800 | 55 | 50kA at 0.5 sec | Withdrawable version | Horizontal main connection | Manual operation mechanisem |
3WT8100-5AA04-5AA2 | Size 1 | 3 | 1000 | 55 | 50kA at 0.5 sec | Withdrawable version | Horizontal main connection | Manual operation mechanisem |
3WT8120-5AA04-5AA2 | Size 1 | 3 | 1250 | 55 | 50kA at 0.5 sec | Withdrawable version | Horizontal main connection | Manual operation mechanisem |
3WT8061-5AA04-5AA2 | Size 1 | 3 | 630 | 66 | 50kA at 1.0 sec | Withdrawable version | Horizontal main connection | Manual operation mechanisem |
3WT8081-5AA04-5AA2 | Size 1 | 3 | 800 | 66 | 50kA at 1.0 sec | Withdrawable version | Horizontal main connection | Manual operation mechanisem |
3WT8101-5AA04-5AA2 | Size 1 | 3 | 1000 | 66 | 50kA at 1.0 sec | Withdrawable version | Horizontal main connection | Manual operation mechanisem |
3WT8121-5AA04-5AA2 | Size 1 | 3 | 1250 | 66 | 50kA at 1.0 sec | Withdrawable version | Horizontal main connection | Manual operation mechanisem |
3WT8161-5AA04-5AA2 | Size 1 | 3 | 1600 | 66 | 50kA at 1.0 sec | Withdrawable version | Horizontal main connection | Manual operation mechanisem |
3WT8202-5AA04-5AA2 | Size 2 | 3 | 2000 | 66 | 66kA at 1.0 sec | Withdrawable version | Horizontal main connection | Manual operation mechanisem |
3WT8252-5AA04-5AA2 | Size 2 | 3 | 2500 | 66 | 66kA at 1.0 sec | Withdrawable version | Horizontal main connection | Manual operation mechanisem |
3WT8322-5AA04-5AA2 | Size 2 | 3 | 3200 | 66 | 66kA at 1.0 sec | Withdrawable version | Horizontal main connection | Manual operation mechanisem |
3WT8060-6AA04-5AA2 | Size 1 | 3 | 630 | 55 | 50kA at 0.5 sec | Withdrawable version | Horizontal main connection | Manual operation mechanisem |
3WT8080-6AA04-5AA2 | Size 1 | 3 | 800 | 55 | 50kA at 0.5 sec | Withdrawable version | Horizontal main connection | Manual operation mechanisem |
3WT8100-6AA04-5AA2 | Size 1 | 3 | 1000 | 55 | 50kA at 0.5 sec | Withdrawable version | Horizontal main connection | Manual operation mechanisem |
3WT8120-6AA04-5AA2 | Size 1 | 3 | 1250 | 55 | 50kA at 0.5 sec | Withdrawable version | Horizontal main connection | Manual operation mechanisem |
3WT8061-6AA04-5AA2 | Size 1 | 3 | 630 | 66 | 50kA at 1.0 sec | Withdrawable version | Horizontal main connection | Manual operation mechanisem |
3WT8081-6AA04-5AA2 | Size 1 | 3 | 800 | 66 | 50kA at 1.0 sec | Withdrawable version | Horizontal main connection | Manual operation mechanisem |
3WT8101-6AA04-5AA2 | Size 1 | 3 | 1000 | 66 | 50kA at 1.0 sec | Withdrawable version | Horizontal main connection | Manual operation mechanisem |
3WT8121-6AA04-5AA2 | Size 1 | 3 | 1250 | 66 | 50kA at 1.0 sec | Withdrawable version | Horizontal main connection | Manual operation mechanisem |
3WT8161-6AA04-5AA2 | Size 1 | 3 | 1600 | 66 | 50kA at 1.0 sec | Withdrawable version | Horizontal main connection | Manual operation mechanisem |
3WT8202-6AA04-5AA2 | Size 2 | 3 | 2000 | 66 | 66kA at 1.0 sec | Withdrawable version | Horizontal main connection | Manual operation mechanisem |
3WT8252-6AA04-5AA2 | Size 2 | 3 | 2500 | 66 | 66kA at 1.0 sec | Withdrawable version | Horizontal main connection | Manual operation mechanisem |
3WT8322-6AA04-5AA2 | Size 2 | 3 | 3200 | 66 | 66kA at 1.0 sec | Withdrawable version | Horizontal main connection | Manual operation mechanisem |
3WT8402-6AA05-5AA2 | Size 2 | 3 | 4000 | 66 | 66kA at 1.0 sec | Withdrawable version | Vertical main connection | Manual operation mechanisem |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rated Current (A) |
---|---|---|---|---|---|---|
฿ 80,200.00 | FIXED MOUNTED CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 630 | ||
฿ 97,100.00 | WITHDRAWABLE CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 630 | ||
฿ 117,416.67 | FIXED MOUNTED CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 630 | ||
฿ 134,316.67 | WITHDRAWABLE CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 630 | ||
฿ 85,875.00 | FIXED MOUNTED CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 630 | ||
฿ 107,891.67 | WITHDRAWABLE CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 630 | ||
฿ 123,091.67 | FIXED MOUNTED CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 630 | ||
฿ 145,108.33 | WITHDRAWABLE CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 630 | ||
฿ 82,708.33 | FIXED MOUNTED CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 800 | ||
฿ 100,075.00 | WITHDRAWABLE CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 800 | ||
฿ 119,925.00 | FIXED MOUNTED CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 800 | ||
฿ 137,291.67 | WITHDRAWABLE CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 800 | ||
฿ 88,516.67 | FIXED MOUNTED CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 800 | ||
฿ 111,191.67 | WITHDRAWABLE CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 800 | ||
฿ 125,733.33 | FIXED MOUNTED CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 800 | ||
฿ 148,408.33 | WITHDRAWABLE CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 800 | ||
฿ 84,883.33 | FIXED MOUNTED CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 1000 | ||
฿ 102,050.00 | WITHDRAWABLE CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 1000 | ||
฿ 122,100.00 | FIXED MOUNTED CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 1000 | ||
฿ 139,266.67 | WITHDRAWABLE CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 1000 | ||
฿ 90,933.33 | FIXED MOUNTED CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 1000 | ||
฿ 113,391.67 | WITHDRAWABLE CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 1000 | ||
฿ 128,150.00 | FIXED MOUNTED CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 1000 | ||
฿ 150,608.33 | WITHDRAWABLE CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 1000 | ||
฿ 88,308.33 | FIXED MOUNTED CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 1250 | ||
฿ 106,025.00 | WITHDRAWABLE CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 1250 | ||
฿ 125,525.00 | FIXED MOUNTED CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 1250 | ||
฿ 143,241.67 | WITHDRAWABLE CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 1250 | ||
฿ 94,566.67 | FIXED MOUNTED CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 1250 | ||
฿ 117,791.67 | WITHDRAWABLE CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 1250 | ||
฿ 131,783.33 | FIXED MOUNTED CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 1250 | ||
฿ 155,008.33 | WITHDRAWABLE CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 1250 | ||
฿ 106,900.00 | FIXED MOUNTED CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 1600 | ||
฿ 133,208.33 | WITHDRAWABLE CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 1600 | ||
฿ 144,116.67 | FIXED MOUNTED CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 1600 | ||
฿ 170,425.00 | WITHDRAWABLE CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 1600 | ||
฿ 122,200.00 | FIXED MOUNTED CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 2000 | ||
฿ 153,016.67 | WITHDRAWABLE CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 2000 | ||
฿ 159,416.67 | FIXED MOUNTED CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 2000 | ||
฿ 190,233.33 | WITHDRAWABLE CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 2000 | ||
฿ 159,625.00 | FIXED MOUNTED CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 2500 | ||
฿ 199,266.67 | WITHDRAWABLE CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 2500 | ||
฿ 196,841.67 | FIXED MOUNTED CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 2500 | ||
฿ 236,483.33 | WITHDRAWABLE CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 2500 | ||
฿ 197,058.33 | FIXED MOUNTED CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 3200 | ||
฿ 244,400.00 | WITHDRAWABLE CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 3200 | ||
฿ 234,275.00 | FIXED MOUNTED CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 3200 | ||
฿ 281,616.67 | WITHDRAWABLE CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 3200 | ||
฿ 318,933.33 | FIXED MOUNTED CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 4000 | ||
฿ 356,150.00 | FIXED MOUNTED CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 4000 | ||
฿ 436,133.33 | WITHDRAWABLE CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 4000 |
Loading...
Number of Poles | 3 |
---|
How can we improve?
How can we improve?