SENTRON Residual Current Circuit Breaker (RCCB)

Caution
Product Description
RCCBs are used in all systems up to 240/415 V AC. Devices of type AC trip in the event of sinusoidal AC residual currents, type A also trips in the event of pulsating DC residual currents. In addition, RCCBs type F also detect residual currents withmixed frequencies up to 1 kHz. RCCBs with a rated residual current of maximum 30 mA are used for personnel, material and fire protection, as well as for protection against direct contact. RCCBs with a rated residual current of 10 mA are primarily used in areas that represent an increased risk for personnel.
Since the introduction of DIN VDE 0100-410, all socket outlet current circuits up to 20 A must also be fitted with residual current protective devices with a rated residual current of max. 30 mA. This also applies to outdoor electrical circuits up to 32 A for the connection of portable equipment.
Devices with a rated residual current of maximum 300 mA are used as preventive fire protection in case of insulation faults.RCCBs with a rated residual current of 100 mA are primarily used outside Europe.
| Product Code | Type | Poles | Rated current In (A) | Rate residual current 'IΔm (mA) | Breaking capacity Icn (kA) | Mounting wodth MW |
| 5SM3315-0KK | RCCB_type_AC | 1P + N | 125 | 30 | Back up fuse 10kA | 2 |
| 5SM3318-0KK | RCCB_type_AC | 1P + N | 100 | 30 | Back up fuse 10kA | 2 |
| 5SM3345-0 | RCCB_type_AC | 3P + N | 125 | 30 | Back up fuse 10kA | 4 |
| 5SM3348-0 | RCCB_type_AC | 3P + N | 100 | 30 | Back up fuse 10kA | 4 |
| 5SV3311-6 | RCCB_type_A | 1P + N | 16 | 30 | Back up fuse 10kA | 2 |
| 5SV3312-6 | RCCB_type_A | 1P + N | 25 | 30 | Back up fuse 10kA | 2 |
| 5SV3314-6 | RCCB_type_A | 1P + N | 40 | 30 | Back up fuse 10kA | 2 |
| 5SV3316-6 | RCCB_type_A | 1P + N | 63 | 30 | Back up fuse 10kA | 2 |
| 5SV3317-6 | RCCB_type_A | 1P + N | 80 | 30 | Back up fuse 10kA | 2 |
| 5SV3342-6 | RCCB_type_A | 3P + N | 25 | 30 | Back up fuse 10kA | 4 |
| 5SV3344-6 | RCCB_type_A | 3P + N | 40 | 30 | Back up fuse 10kA | 4 |
| 5SV3346-6 | RCCB_type_A | 3P + N | 63 | 30 | Back up fuse 10kA | 4 |
| 5SV3347-6 | RCCB_type_A | 3P + N | 80 | 30 | Back up fuse 10kA | 4 |
| 5SV4111-0 | RCCB_type_AC | 1P + N | 16 | 10 | Back up fuse 10kA | 2 |
| 5SV4311-0 | RCCB_type_AC | 1P + N | 16 | 30 | Back up fuse 10kA | 2 |
| 5SV4312-0 | RCCB_type_AC | 1P + N | 25 | 30 | Back up fuse 10kA | 2 |
| 5SV4314-0 | RCCB_type_AC | 1P + N | 40 | 30 | Back up fuse 10kA | 2 |
| 5SV4316-0 | RCCB_type_AC | 1P + N | 63 | 30 | Back up fuse 10kA | 2 |
| 5SV4317-0 | RCCB_type_AC | 1P + N | 80 | 30 | Back up fuse 10kA | 2 |
| 5SV4342-0 | RCCB_type_AC | 3P + N | 25 | 30 | Back up fuse 10kA | 4 |
| 5SV4344-0 | RCCB_type_AC | 3P + N | 40 | 30 | Back up fuse 10kA | 4 |
| 5SV4346-0 | RCCB_type_AC | 3P + N | 63 | 30 | Back up fuse 10kA | 4 |
| 5SV4347-0 | RCCB_type_AC | 3P + N | 80 | 30 | Back up fuse 10kA | 4 |