(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The SIRIUS 3RV6, 3RV5 circuit breakers are compact, current limiting circuit breakers which are optimized for load feeders. The circuit breakers are used for switching and protecting three-phase motors of up to 45 kW at 400 V AC and for other loads with rated currents of up to 100 A.
The 3RV6/3RV5 circuit breakers are approved according to UL 508 as:
• "Manual Motor Controllers"
• "Manual Motor Controllers" for "Group Installations"
• "Manual Motor Controllers Suitable for Tab Conductor Protection in Group Installations"
• "Self-Protected Combination Motor Controllers (Type E)"
Part Number |
---|
3RV6011-1GA10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rated Current (A) | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Rating of motor at 50 Hz (kW) | Setting range for thermal overload release | Instantaneous overcurrent release | Short-circuit breaking capacity at 400 V AC |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,170.83 | CIRCUIT BREAKER | 1 Piece(s) | 6 Day(s) | 6.3 | 97 | 45 | 91 | 2.2 | 4.5-6.3 | 82 | 100 |
Loading...
Please check the type/dimensions/specifications of the part 3RV6011-1GA10 in the SIRIUS 3RV6, 3RV5 Circuit Breakers series.
Part Number |
---|
3RV5041-4JA10 |
3RV5041-4LA10 |
3RV6011-0BA10 |
3RV6011-1HA10 |
3RV6021-4DA10 |
3RV6021-4EA10 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Rated Current (A) | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Rating of motor at 50 Hz (kW) | Setting range for thermal overload release | Instantaneous overcurrent release | Short-circuit breaking capacity at 400 V AC |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,125.83 | 1 Piece(s) | 6 Day(s) | 63 | 165 | 70 | 169 | 30 | 45.0-63.0 | 819 | 50 | ||
฿ 10,710.00 | 1 Piece(s) | 6 Day(s) | 90 | 165 | 70 | 169 | 45 | 70.0-90.0 | 1170 | 50 | ||
฿ 1,824.17 | 1 Piece(s) | 6 Day(s) | 0.2 | 97 | 45 | 91 | 0.06 | 0.14-0.2 | 2.6 | 100 | ||
฿ 2,509.17 | 1 Piece(s) | 6 Day(s) | 8 | 97 | 45 | 91 | 3 | 5.5-8 | 104 | 100 | ||
฿ 3,778.33 | 1 Piece(s) | 6 Day(s) | 25 | 97 | 45 | 91 | 11 | 20.0-25.0 | 325 | 50 | ||
฿ 4,797.50 | 1 Piece(s) | 6 Day(s) | 32 | 97 | 45 | 91 | 15 | 27.0-32.0 | 416 | 50 |
How can we improve?
How can we improve?