1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
SIRIUS 3RV6, 3RV5 Circuit Breakers (Part Number)

CIRCUIT BREAKER

SIRIUS 3RV6, 3RV5 Circuit Breakers
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,824.17/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The SIRIUS 3RV6, 3RV5 circuit breakers are compact, current limiting circuit breakers which are optimized for load feeders. The circuit breakers are used for switching and protecting three-phase motors of up to 45 kW at 400 V AC and for other loads with rated currents of up to 100 A.

The 3RV6/3RV5 circuit breakers are approved according to UL 508 as:
• "Manual Motor Controllers"
• "Manual Motor Controllers" for "Group Installations"
• "Manual Motor Controllers Suitable for Tab Conductor Protection in Group Installations"
• "Self-Protected Combination Motor Controllers (Type E)"

Part Number
3RV5031-4EA10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated Current
(A)
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Rating of motor at 50 Hz (kW) Setting range for thermal overload release Instantaneous overcurrent release Short-circuit breaking capacity at 400 V AC

฿ 6,821.67

CIRCUIT BREAKER 1 Piece(s) 6 Day(s) 32140551441522.0-32.041650

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3RV5031-4EA10 in the SIRIUS 3RV6, 3RV5 Circuit Breakers series.

Products with similar specification

Part Number
3RV5031-4DA10
3RV5031-4HA10
3RV5041-4JA10
3RV5041-4LA10
3RV6011-0BA10
3RV6011-0EA10
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRated Current
(A)
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Rating of motor at 50 Hz (kW) Setting range for thermal overload release Instantaneous overcurrent release Short-circuit breaking capacity at 400 V AC

฿ 6,137.50

1 Piece(s) 6 Day(s) 25140551441118.0-25.032550

฿ 8,792.50

1 Piece(s) 6 Day(s) 50140551442240.0-50.065050

฿ 9,125.83

1 Piece(s) 6 Day(s) 63165701693045.0-63.081950

฿ 10,710.00

1 Piece(s) 6 Day(s) 90165701694570.0-90.0117050

฿ 1,824.17

1 Piece(s) 6 Day(s) 0.29745910.060.14-0.22.6100

฿ 1,889.17

1 Piece(s) 6 Day(s) 0.49745910.090.28-0.45.2100