1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

SIRIUS 3RT6, 3RT5 Contactors (3RT6016-1BB41)

CONTACTOR

SIRIUS 3RT6, 3RT5 Contactors (3RT6016-1BB41)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Standards
IEC 60947-1, IEC 60947-4-1, IEC 60947-5-1 (auxiliary switches)

3RT6 contactors are finger-safe according to EN 50274.

Auxiliary contact complement
Size S00 contactors have an auxiliary contact integrated in thebasic unit. The basic units size S0 contain two integratedauxiliary contacts (1 NO + 1 NC).
Size S2/S3 contactors have no auxiliary contact integrated.
Size S6/S10/S12 contactors contain 4 integrated auxiliarycontacts (2 NO + 2 NC).
All basic units (except coupling contactors) can be extendedwith auxiliary switch blocks:
• For sizes S00/S0/S2/S6/S10/S12, additional auxiliary switcheswith a maximum of four auxiliary contacts can be mounted.
• For size S3, additional auxiliary switches with a maximum ofeight auxiliary contacts can be mounted.
• Of the maximum number of auxiliary contacts (integrated plusmountable) possible on the device, no more than four NC contacts are permitted.

Contact reliability
If voltages ≤ 110 V and currents ≤ 100 mA are to be switched,the auxiliary contacts of the 3RT6 contactor or 3RH61 contactorrelay should be used as they guarantee a high level of contactreliability.

Connection methods
The 3RT6/3RT5 contactors are available with screw terminals.

Ratings of three-phase motors
The quoted rating (in kW) refers to the output power on the motorshaft (according to the nameplate).

Control supply voltage
Contactors S00 to S3 are available as versions for AC orDC operations.Contactors S6 to S12 are available as AC/DC versions.

Surge suppression
The contactors S00-S3 can be equipped with surge suppressorslike varistors, RC-elements or diode combinations.Contactors S6-S12 are already equipped with varistor surgesuppressors.

Part Number
3RT6016-1BB41 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimension width
(mm)
Auxiliary Contact Rated control supply voltage Dimension Height Dimension Depth Rating of motor at 50 Hz (kW)

฿ 1,212.50

฿ 909.38

CONTACTOR 1 Piece(s) 4 Day(s) 451 NO24 V DC57.5734

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3RT6016-1BB41 in the SIRIUS 3RT6, 3RT5 Contactors series.

Products with similar specification

Part Number
3RT5035-1BB40
3RT5036-1AP00
3RT5044-1AP00
3RT6016-1BB42
3RT6017-1AP01
3RT6017-1AP02
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipDimension width
(mm)
Auxiliary Contact Rated control supply voltage Dimension Height Dimension Depth Rating of motor at 50 Hz (kW)

฿ 6,271.67

1 Piece(s) 90 Day(s) 55-24 V DC11212518.5

฿ 5,142.50

1 Piece(s) 4 Day(s) 55-230 V AC11211022

฿ 7,460.83

1 Piece(s) 4 Day(s) 701 NO + 1 NC230 V AC14613430

฿ 1,212.50

1 Piece(s) 4 Day(s) 451 NC24 V DC57.5734

฿ 1,203.33

1 Piece(s) 4 Day(s) 451 NO230 V AC57.5735.5

฿ 1,203.33

1 Piece(s) 4 Day(s) 451 NC230 V AC57.5735.5