SIRIUS 3RP25 timing relays

Caution
Product Description
Solid-state time relays are used in control, starting, and protective circuits for all switching operations involving time delays. Their fully developed concept and space-saving, compact design make the SIRIUS 3RP time relays ideal modules for control cabinet, switchgear and control manufacturers in the industry.
Thanks to their slim-line, space-saving design from 17.5 mm, 3RP25 time relays are especially suitable for use in smaller control boxes, such as heating, ventilation and airconditioning systems, and in compressors. All 3RP25 time relays in this enclosure version are suitable for snapping onto TH35 mounting rails in accordance with EC60175.

Benefit
● Transparent program with seven basic units for the 3RP time relay
● Logistical advantages provided by versions with wide voltage range and wide setting range
● No tools required for assembly or disassembly on standard mounting rails
● Cadmium-free relay contacts
● Recyclable, halogen-free enclosure
● Optimum price/performance ratio
● Time relays in 17.5 mm width offer more space in the control cabinet
● Environmentally friendly laser inscription instead of printing containing solvents
● Versions with screw-type connection or alternatively with spring-loaded/push-in technology
Specification Table
| Product Code | Functions | Adjustable time | Number of NO contacts | Number of CO contacts | Control supply voltage | Certificate |
| 3RP2505-1AB30 | 13 Functions | 0.05 s - 100 h | 0 | 1 | 24 V AC/DC | IEC |
| 3RP2505-1AW30 | 13 Functions | 0.05 s - 100 h | 0 | 1 | 12-240 V AC/DC | IEC |
| 3RP2505-1BB30 | 27 functions | 0.05 s - 100 h | 0 | 2 | 24 V AC/DC | IEC |
| 3RP2505-1BT20 | 27 functions | 0.05 s - 100 h | 0 | 2 | 400-440 V AC | IEC |
| 3RP2505-1BW30 | 27 functions | 0.05 s - 100 h | 0 | 2 | 12-240 V AC/DC | IEC |
| 3RP2505-1CW30 | 13 Functions | 0.05 s - 100 h | 1 | 0 | 12-240 V AC/DC | IEC |
| 3RP2505-1RW30 | 13 functions, suitable for railway applications | 0.05 s - 100 h | 0 | 2 | 24-240 V AC/DC | IEC |
| 3RP2511-1AW30 | ON-delay | 0.5-10 s | 0 | 1 | 12-240 V AC/DC | IEC |
| 3RP2512-1AW30 | ON-delay | 1-30 s | 0 | 1 | 12-240 V AC/DC | IEC |
| 3RP2513-1AW30 | ON-delay | 5-100 s | 0 | 1 | 12-240 V AC/DC | IEC |
| 3RP2525-1AW30 | ON-delay | 0.05 s - 100 h | 0 | 1 | 12-240 V AC/DC | IEC |
| 3RP2525-1BB30 | ON-delay | 0.05 s - 100 h | 0 | 2 | 24 V AC/DC | IEC |
| 3RP2525-1BW30 | ON-delay | 0.05 s - 100 h | 0 | 2 | 12-240 V AC/DC | IEC |
| 3RP2527-1EW30 | ON-delay | 0.05 s - 240 s | 1 | 0 | 12-240 V AC/DC | IEC |
| 3RP2535-1AW30 | OFF-delay with control signal | 0.05 s - 100 h | 0 | 1 | 12-240 V AC/DC | IEC |
| 3RP2540-1AB30 | OFF-delay without control signal, non-volatile, passing make contact | 0.05 s -600 s | 0 | 1 | 24 V AC/DC | IEC |
| 3RP2540-1AW30 | OFF-delay without control signal, non-volatile, passing make contact | 0.05 s -600 s | 0 | 1 | 12-240 V AC/DC | IEC |
| 3RP2540-1BB30 | OFF-delay without control signal, non-volatile, passing make contact | 0.05 s -600 s | 0 | 2 | 24 V AC/DC | IEC |
| 3RP2540-1BW30 | OFF-delay without control signal, non-volatile, passing make contact | 0.05 s -600 s | 0 | 2 | 12-240 V AC/DC | IEC |
| 3RP2555-1AW30 | Clock-pulse relay, flashing, asymmetrical | 0.05 s - 100 h | 0 | 1 | 12-240 V AC/DC | IEC |
| 3RP2560-1SW30 | Star-delta (wye-delta) function with coasting function (idling) | 1-20 s | 3 | 0 | 12-240 V AC/DC | IEC |
| 3RP2574-1NM20 | Star-delta (wye-delta) function | 1-20 s | 2 | 0 | 380-440 V AC | IEC |
| 3RP2574-1NW30 | Star-delta (wye-delta) function | 1-20 s | 2 | 0 | 12-240 V AC/DC | IEC |
| 3RP2576-1NM20 | Star-delta (wye-delta) function | 3-60 s | 2 | 0 | 380-440 V AC | IEC |
| 3RP2576-1NW30 | Star-delta (wye-delta) function | 3-60 s | 2 | 0 | 12-240 V AC/DC | IEC |