1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Single Gang 1 Way Female 3.5 mm Stereo Audio Jack Faceplate

3.5MM TO SCREW TERMINAL 45MM

RS PRO Single Gang 1 Way Female 3.5 mm Stereo Audio Jack Faceplate
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,149.51/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Size = Single Gang
Number of Connectors = 1
Type of Connectors = 3.5 mm Stereo Audio Jack
Gender = Female
Dimensions = 35 x 22.5 x 45mm
Height = 45mm
Length = 35mm
Width = 22.5mm

 
Part Number
7684377 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,149.51

฿ 811.44

3.5MM TO SCREW TERMINAL 45MM 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 7684377 in the RS PRO Single Gang 1 Way Female 3.5 mm Stereo Audio Jack Faceplate series.