1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO AV Adapter, Female 1/4 in Stereo to Male 3.5 mm Stereo

AV ADAPTERS

RS PRO AV Adapter, Female 1/4 in Stereo to Male 3.5 mm Stereo
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 185.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Type = Audio
Converts From Type = 1/4 in Stereo
Converts To Type = 3.5 mm Stereo
Converts From Gender = Female
Converts To Gender = Male
End 1 Number of Connectors = 1
End 2 Number of Connectors = 1
Body Orientation = Straight
Contact Material = Brass
Contact Plating = Nickel
Housing Material = Brass

 
Part Number
392655 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 185.45

฿ 130.91

AV ADAPTERS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 392655 in the RS PRO AV Adapter, Female 1/4 in Stereo to Male 3.5 mm Stereo series.