1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Adapter, Male HDMI to Female DVI-D

AV ADAPTERS

RS PRO Adapter, Male HDMI to Female DVI-D
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 561.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
End 1 = Male HDMI (1)
End 2 = Female DVI-D
Type = Adapter
Converts From Type = HDMI
Converts To Type = DVI-D
Converts From Gender = Male
Converts To Gender = Female
Body Orientation = Straight
Contact Plating = Gold Flash
Housing Material = PVC
Colour = Black

 
Part Number
2206487 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 561.48

฿ 396.35

AV ADAPTERS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2206487 in the RS PRO Adapter, Male HDMI to Female DVI-D series.