1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO XLR 16 Port Audio, Video Patch Panel, 1U Rack Height (143-8918)

XLR 16 PORT AUDIO

RS PRO XLR 16 Port Audio, Video Patch Panel, 1U Rack Height (143-8918)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,402.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Connector Type = XLR
Type = Audio, Video
Number of Ports = 16
Rack Height = 1U

Part Number
1438918 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,402.40

฿ 989.95

XLR 16 PORT AUDIO 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1438918 in the RS PRO XLR 16 Port Audio, Video Patch Panel, 1U Rack Height (143-8918) series.