1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 2 Way Battery Connector, 50A, 600 V【4 Pieces Per Package】

2 WAY BATTERY CONNECTOR

RS PRO 2 Way Battery Connector, 50A, 600 V
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 399.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Number of Contacts = 2
Body Orientation = Straight
Contact Material = Copper
Contact Plating = Silver
Current Rating = 50A
Voltage Rating = 600 V
Series = XBMC2S-14-COLOR
Series Number = XBMC2S-14-COLOR

 
Part Number
1756949 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 399.43

฿ 281.96

2 WAY BATTERY CONNECTOR 1 Pack(s)

4 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1756949 in the RS PRO 2 Way Battery Connector, 50A, 600 V series.