1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Sensor Box, 4 Ports

SPLITTER BOX 4 PORT

RS PRO Sensor Box, 4 Ports
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,980.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Operating Voltage = 24V DC
Number of Ports = 4
Number of Ways = 5
Connector Size = M12
Control Cable Connector = M12
Housing Material = Plastic
IP Rating = IP67
Temperature Range = -20 → +70 °C
Cable Length = 5m

 
Part Number
1747886 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 4,980.44

฿ 3,320.46

SPLITTER BOX 4 PORT 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1747886 in the RS PRO Sensor Box, 4 Ports series.