1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO DC Socket Rated At 1.0A, 12.0 V, PCB Mount, length 8.0mm, Nickel【10 Pieces Per Package】

DC POWER CONNECTORS

RS PRO DC Socket Rated At 1.0A, 12.0 V, PCB Mount, length 8.0mm, Nickel
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 287.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
DC Power Connector Type = DC Socket
Current Rating = 1.0A
Body Orientation = Straight
Voltage Rating = 12 V DC
Length = 8.0mm
Mounting Type = PCB Mount
Pin Diameter = 1.0mm
Contact Plating = Nickel
Contact Material = Brass

Part Number
448386 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 287.56

฿ 202.99

DC POWER CONNECTORS 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 448386 in the RS PRO DC Socket Rated At 1.0A, 12.0 V, PCB Mount, length 8.0mm, Nickel series.