1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO DC Plug Rated At 5.0A, 12.0 V, Cable Mount, length 23.6mm, Nickel, Silver

DC POWER CONNECTORS

RS PRO DC Plug Rated At 5.0A, 12.0 V, Cable Mount, length 23.6mm, Nickel, Silver
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 65.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
DC Power Connector Type = DC Plug
Inner Diameter = 2.1mm
Outer Diameter = 5.5mm
Voltage Rating = 12 V
Length = 23.6mm
Mounting Type = Cable Mount
Contact Plating = Nickel, Silver
Contact Material = Brass

 
Part Number
487826 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 65.03

฿ 45.91

DC POWER CONNECTORS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 487826 in the RS PRO DC Plug Rated At 5.0A, 12.0 V, Cable Mount, length 23.6mm, Nickel, Silver series.