1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Right Angle Rated At 5A, 12 V DC, PCB Mount, Silver【5 Pieces Per Package】

PCB MOUNT DUAL DC JACK SOCKET

RS PRO Right Angle Rated At 5A, 12 V DC, PCB Mount, Silver
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 485.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Current Rating = 5A
Body Orientation = Right Angle
Voltage Rating = 12 V dc
Mounting Type = PCB Mount
Contact Plating = Silver
Contact Material = Beryllium Copper, Brass, Phosphor Bronze

Part Number
8051699 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 485.49

฿ 342.71

PCB MOUNT DUAL DC JACK SOCKET 1 Pack(s)

5 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 8051699 in the RS PRO Right Angle Rated At 5A, 12 V DC, PCB Mount, Silver series.