1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Compact Power Connector Plug, 2P, 40A, 500 V DC (180-5382)【10 Pieces Per Package】

POWER CONNECTORS

RS PRO Compact Power Connector Plug, 2P, 40A, 500 V DC (180-5382)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,428.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Pole Format = 2P
Plug/Socket = Plug
Voltage Rating = 500 V DC
Gender = Male
Current Rating = 40A
Contact Material = Brass
Housing Material = Polyamide
Contact Plating = Gold
Minimum Operating Temperature = -20°C
Maximum Operating Temperature = +120°C

 
Part Number
180-5382 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 1,428.04

฿ 1,008.05

POWER CONNECTORS 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 180-5382 in the RS PRO Compact Power Connector Plug, 2P, 40A, 500 V DC (180-5382) series.