1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 2-position Selector Switch Head, Latching, 22mm Cutout (205-2368)

SELECTOR SWITCH HEAD

RS PRO 2-position Selector Switch Head, Latching, 22mm Cutout (205-2368)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 495.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Series = RCAS
Cutout Diameter = 22mm
Number of Positions = 2
Switch Actuation = Latching
IP Rating = IP65
Illuminated = No

 
Part Number
2052368 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 495.33

฿ 349.65

SELECTOR SWITCH HEAD 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2052368 in the RS PRO 2-position Selector Switch Head, Latching, 22mm Cutout (205-2368) series.