RS PRO 2-position Selector Switch Head, Latching, 22mm Cutout (188-1146)

Brand :
RS Pro
Caution
Product Description
Specifications
Cutout Diameter = 22mm
Number of Positions = 2
Switch Actuation = Latching
IP Rating = IP65
Angle of Throw = 30°

Specifications
Cutout Diameter = 22mm
Number of Positions = 2
Switch Actuation = Latching
IP Rating = IP65
Angle of Throw = 30°
Chat service is available for any inquiry to MISUMI
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.