1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO, 3P 3 Position Phase Reversing Switch, 690 V, 20A

3 POSITION ROTARY CAM SWITCH

RS PRO, 3P 3 Position Phase Reversing Switch, 690 V, 20A
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,035.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Pole and Throw Configuration = 3P
Normal State Configuration = 5NO
Electrical Phase = 3
Maximum Current = 20A
Maximum Voltage = 690 V
Number of Positions = 3
Length = 48mm
Width = 48mm
Dimensions = 48 x 48mm

 
Part Number
2083908 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,035.49

฿ 1,357.06

3 POSITION ROTARY CAM SWITCH 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2083908 in the RS PRO, 3P 3 Position Phase Reversing Switch, 690 V, 20A series.