1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO, 3 Position SP3T Rotary Switch, 500 mA, PCB

ROTARY SWITCHES

RS PRO, 3 Position SP3T Rotary Switch, 500 mA, PCB
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 247.64/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Contact Configuration = SP3T
Contact Current Rating = 500 mA
Number of Switch Positions = 3
Voltage Rating = 24V dc
Depth = 15.1mm
Width = 9.2mm
Diameter = 9.2mm
Dimensions = 9.2 (Dia.) x 15.1mm
Mounting Type = PCB
Terminal Type = PCB
Case Material = Nylon

 
Part Number
734-7369 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 247.64

฿ 174.81

ROTARY SWITCHES 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 734-7369 in the RS PRO, 3 Position SP3T Rotary Switch, 500 mA, PCB series.