1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 2 Pole Changeover Switch - 25A Maximum Current, 15kW Power Rating, IP65

ENCLOSED CHANGEOVER SWITCH

RS PRO 2 Pole Changeover Switch - 25A Maximum Current, 15kW Power Rating, IP65
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 5,383.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Number of Poles = 2
Maximum Current = 25A
IP Rating = IP65
Power Rating = 15kW
Voltage Rating = 500V
Handle Colour = Black
Switch Rating = 30kA
Length = 175mm
Width = 151mm
Depth = 95mm
Minimum Operating Temperature = -25°C

 
Part Number
8609554 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 5,383.19

฿ 3,588.97

ENCLOSED CHANGEOVER SWITCH 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 8609554 in the RS PRO 2 Pole Changeover Switch - 25A Maximum Current, 15kW Power Rating, IP65 series.