1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 3 Pole Panel Mount Non Fused Isolator Switch - 40 A Maximum Current, 18.5 kW Power Rating, IP65

OVERCURRENT PROTECTION

RS PRO 3 Pole Panel Mount Non Fused Isolator Switch - 40 A Maximum Current, 18.5 kW Power Rating, IP65
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,074.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Number of Poles = 3
Maximum Current = 40A
Mounting Type = Panel Mount
IP Rating = IP65
Power Rating = 18.5kW
Voltage Rating = 690V
Accepts Padlocks = Yes
Switch Rating = 30kA
Length = 125mm
Width = 100mm
Depth = 74mm
Maximum Operating Temperature = +40°C

 
Part Number
860-9535 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,074.95

฿ 1,383.37

OVERCURRENT PROTECTION 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 860-9535 in the RS PRO 3 Pole Panel Mount Non Fused Isolator Switch - 40 A Maximum Current, 18.5 kW Power Rating, IP65 series.