RS PRO 3 Pole Panel Mount Non Fused Isolator Switch - 32 A Maximum Current, 15 kW Power Rating, IP65

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Number of Poles = 3
    Maximum Current = 32A
    Mounting Type = Panel Mount
    IP Rating = IP65
    Power Rating = 15kW
    Voltage Rating = 690V
    Handle Colour = Red
    Switch Rating = 30kA
    Length = 125mm
    Width = 100mm
    Depth = 74mm
    Minimum Operating Temperature = -25°C

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat