1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 3P Pole DIN Rail Isolator Switch - 25A Maximum Current, 11kW Power Rating, IP65, with Handle and Shaft

OVERCURRENT PROTECTION

RS PRO 3P Pole DIN Rail Isolator Switch - 25A Maximum Current, 11kW Power Rating, IP65, with Handle and Shaft
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,291.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
• Number of Poles: 3P
• Maximum Current: 25A
• Mounting Type: DIN Rail
• IP Rating: IP65
• Power Rating: 11kW
• Voltage Rating: 750V
• Electrical Phase: 3
• Handle Colour: Red
• Accepts Padlocks: Yes
• Switch Rating: 6kV
• Length: 125mm
• Depth: 70mm
• Terminal Type: Screw
• Maximum Operating Temperature: +40°C
• Minimum Operating Temperature: -25°C

 
Part Number
466-273 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,291.00

฿ 911.32

OVERCURRENT PROTECTION 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 466-273 in the RS PRO 3P Pole DIN Rail Isolator Switch - 25A Maximum Current, 11kW Power Rating, IP65, with Handle and Shaft series.